SNVSCS7D April   2025  – November 2025 TPSM33606-Q1 , TPSM33610-Q1 , TPSM33620-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Voltage Range
      2. 7.3.2  Output Voltage Selection
        1. 7.3.2.1 Adjustable Output Voltage Variants
        2. 7.3.2.2 Fixed Output Voltage Variants
      3. 7.3.3  Enable, Start-Up, and Shutdown
        1. 7.3.3.1 External UVLO through the EN Pin
      4. 7.3.4  External CLK SYNC
        1. 7.3.4.1 Pulse-Dependent MODE/SYNC Pin Control
      5. 7.3.5  Power-Good Output Operation
      6. 7.3.6  Internal LDO, VCC and VOUT/FB Input
      7. 7.3.7  Bootstrap Voltage and VBOOT-UVLO (BOOT Terminal)
      8. 7.3.8  Spread Spectrum
      9. 7.3.9  Soft Start and Recovery from Dropout
        1. 7.3.9.1 Recovery from Dropout
      10. 7.3.10 Overcurrent Protection (Hiccup Mode)
      11. 7.3.11 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Active Mode
        1. 7.4.3.1 CCM Mode
        2. 7.4.3.2 Auto Mode – Light-Load Operation
          1. 7.4.3.2.1 Diode Emulation
          2. 7.4.3.2.2 Frequency Reduction
        3. 7.4.3.3 FPWM Mode – Light-Load Operation
        4. 7.4.3.4 Minimum On-Time (High Input Voltage) Operation
        5. 7.4.3.5 Dropout
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Setting the Output Voltage
        3. 8.2.2.3 Input Capacitor Selection
        4. 8.2.2.4 Output Capacitor Selection
        5. 8.2.2.5 VCC
        6. 8.2.2.6 CFF Selection
        7. 8.2.2.7 Power-Good Signal
        8. 8.2.2.8 Maximum Ambient Temperature
        9. 8.2.2.9 Other Connections
      3. 8.2.3 Application Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 Ground and Thermal Considerations
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
      2. 9.1.2 Development Support
        1. 9.1.2.1 Custom Design With WEBENCH® Tools
      3. 9.1.3 Device Nomenclature
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Input Capacitor Selection

The TPSM336xx-Q1 requires a minimum input capacitance of 4.7μF. An additional 0.1μF capacitor in parallel is recommended for improved bypassing. High-quality ceramic type capacitors with sufficient voltage and temperature rating are required. The voltage rating of input capacitors must be greater than the maximum input voltage. To compensate for the derating of ceramic capacitors, TI recommends a voltage rating of about twice the maximum input voltage or placing multiple capacitors in parallel. For this design, a 4.7μF and a 0.1μF, 50V rated capacitors are used.

Using an electrolytic capacitor on the input in parallel with the ceramics is often desirable. This statement is especially true if long leads or traces are used to connect the input supply to the regulator. The moderate ESR of this capacitor can help damp any ringing on the input supply caused by the long power leads. The use of this additional capacitor also helps with voltage dips caused by input supplies with unusually high impedance.

Refer to Table 8-5 for example input capacitor part numbers to consider.

Table 8-5 Recommended Input Capacitors
VENDOR (1) DIELECTRIC PART NUMBER CASE SIZE CAPACITOR CHARACTERISTICS
VOLTAGE RATING (V) CAPACITANCE (µF)(2)
TDK X7R C3225X7R1H475K2 50AB 1210 50 4.7
Wurth X7R 885012209048 1210 50 4.7
Murata X5R GRM155R61H104M E14D 0402 50 0.1
Chemi-Con Electrolytic EMVY500ADA101M HA0G HA0 50 100
Consult capacitor suppliers regarding availability, material composition, RoHS and lead-free status, and manufacturing process requirements for any capacitors identified in this table. See the Third-Party Products Disclaimer.
Nameplate capacitance values (the effective values are lower based on the applied DC voltage and temperature).