SNVSCS7D April 2025 – November 2025 TPSM33606-Q1 , TPSM33610-Q1 , TPSM33620-Q1
PRODUCTION DATA
Detailed Design Procedure provides instructions to design and select components according to Table 8-4.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 4.5V to 36V |
| Output voltage | 3.3V |
| Maximum output current | 0A to 2A |
| Switching frequency | 2.2MHz (fixed) |