SNVSCS7D April 2025 – November 2025 TPSM33606-Q1 , TPSM33610-Q1 , TPSM33620-Q1
PRODUCTION DATA
Figure 8-1 shows a typical application circuit for the TPSM336xx-Q1. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of switching frequencies and output capacitance.
| fSW (kHz) | VOUT (V) | NOMINAL COUT (RATED CAPACITANCE) | RFBT(1) (kΩ) | RFBB(1) (kΩ) | CIN | CVCC | CFF |
|---|---|---|---|---|---|---|---|
| 2200 | 3.3 | 2 × 22µF | 33.2 | 14.3 | 4.7µF + 1 × 100nF | 1µF | 10pF |
| 2200 | 5 | 2 × 22µF | 49.9 | 12.4 | 4.7µF + 1 × 100nF | 1µF | 10pF |
| fSW (kHz) | VOUT (V) | NOMINAL COUT (RATED CAPACITANCE) | RFBT (kΩ) | RFBB(1) (kΩ) | CIN | CVCC | CFF(1) |
|---|---|---|---|---|---|---|---|
| 2200 | 3.3 | 2 × 22µF | 0 | DNP | 4.7µF + 1 × 100nF | 1µF | DNP |
| 2200 | 5 | 2 × 22µF | 0 | DNP | 4.7µF + 1 × 100nF | 1µF | DNP |
| Device | VOUT (V)(1) | NOMINAL COUT (RATED CAPACITANCE) | CIN | CVCC (µF) | CFF(2) |
|---|---|---|---|---|---|
| TPSM33610-Q1 | 3.3 | 1 × 22µF | 4.7µF + 1 × 100nF | 1 | DNP |
| TPSM33606-Q1 | 5 | 1 × 22µF | 4.7µF + 1 × 100nF | 1 | DNP |