SPAU024 April 2025 AM2612
The standalone configuration can be used for most software development use cases that do not require the controlSOM to interface to other hardware. An XDS110 debug probe (XDS110ISO-EVM) is required for this configuration. Power is provided to the controlSOM through XDS110 debug-probe. The XDS110 debug probe is sold separately.
In this configuration, Code Composer Studio™ connects to the controlSOM by JTAG and enables software development. The XDS110 debug-probe also enumerates a virtual COM port (VCP) for communication with the MCU by UART.
Follow these steps to enable this configuration:
Figure 2-1 AM261-SOM-EVM Standalone Configuration
with XDS110ISO-EVMIn the standalone configuration, the 12-pin prototype header (J2) on the XDS110ISO-EVM provides access to a few ADC and GPIO pins on the AM261x device. Table 2-1 lists the ADC and GPIO pins which can be accessed on this prototype header.
| MCU Signal | SOM Standard | Pin | Pin | SOM Standard | MCU Signal |
|---|---|---|---|---|---|
| GND | GND | 12 | 11 | GND | GND |
| EPWM2_B, GPIO48 | J1.5 | 10 | 9 | J1.11 | EPWM1_A, GPIO45 |
| EPWM2_A / GPIO47 | J1.7 | 8 | 7 | J1.13 | EPWM0_B, GPIO44 |
| EPWM1_B, GPIO46 | J1.9 | 6 | 5 | J1.15 | EPWM0_A, GPIO43 |
| ADC0_AIN3 | J1.118 | 4 | 3 | J1.117 | ADC0_AIN1 |
| ADC0_AIN2 | J1.120 | 2 | 1 | J1.119 | ADC0_AIN0, DAC_OUT |