SPAU024 April 2025 AM2612
Multiple power-indication LEDs are provided on-board to indicate to users the output status of major supplies. The LEDs indicate power across various domains as shown in the table below.
| Name | Default Status | Operation | Function |
|---|---|---|---|
| D2 | OFF | USER_LED0 | User Programmable Red LED |
| D3 | OFF | USER_LED1 | User Programmable Green LED |
| D4 | OFF | 1V8_LDO4 | Power indicator for PMIC LDO 1.8V supply |
| D5 | ON | VMAIN_5V0 | Power indicator for system 5V input supply |
| D6 | ON | VSYS_3V3_LDO1 | Power indicator for primary PMIC LDO 3.3V supply |
| D7 | ON | 3V3_LDO2 | Power indicator for secondary PMIC LDO 3.3V supply |
| D8 | OFF | 5V0_LDO3 | Power indicator for PMIC LDO 5.0V supply |
| D9 | OFF | SAFETY_ERROR | Safety error output status pin from AM261x |
| D10 | OFF | PMIC_SAFE_OUT2 | Safety Error indicator output from PMIC |