SPAU024 April 2025 AM2612
The controlSOM receives power from the 5V input on the high-density connectors. This 5V input is boosted to 12V , which serves as the input to the TPS653860-Q1 PMIC. The PMIC and downstream buck converter on the board generate all the voltage rails required on the controlSOM. All power supply sequencing and voltage monitoring is handled by the PMIC. Figure 2-4 details the power tree of the AM261x controlSOM. Figure 2-5 details the power sequencing of the AM261x controlSOM.