SPAU024 April 2025 AM2612
The AM261x controlSOM uses three SoC inter-integrated circuit (I2C) ports to operate as a controller for various targets. All I2C data and clock lines are pulled up to the 3.3V IO voltage supply.
| Target | I2C Instance | I2C Address Bit Description | Device Configuration | CC Config. | I2C Address |
|---|---|---|---|---|---|
| Board ID EEPROM | I2C0 | The first 4 bits of the device address are set to 1010, the next two are set by the A2 and A1 pins, the seventh bit, a16, is the most significant internal address bit | 0b10110[A2][A1][a16] A1/A2 are connected to ground |
0b1010000 | 0x50 |
| GPIO Expander | I2C0 | The first 6 bits of the target address are set to 010000, the next bit is determined by the addr pin of the IO expander | 0b010000[ADDR] ADDR pin connected to 3V3 |
0b0100001 | 0x21 |
| Current Monitor | I2C0 | The first three bits of the target address are 100, the following four bits are determined by what is hooked up to A1 and A0 | Refer to Address pin table from Device Data Sheet. | 0b1000000 | 0x40 |
| Current Monitor | I2C0 | The first three bits of the target address are 100, the following four bits are determined by what is hooked up to A1 and A0 | Refer to Address pin table from Device Data Sheet. | 0b1000001 | 0x41 |
| Temperature Sensor | I2C0 | Fixed value of 1001100 for part number TMP411Ax | N/A | 0b1001100 | 0x4C |
| Emulation Header J7 | I2C0 | Allows XDS110 device on XDS110ISO-EVM to read Board ID EEPROM | |||
| SOM HD Connector J1 | I2C0 | Target dependent | |||
| I2C2 | Target dependent | ||||
| SOM HD Connector J3 | I2C1 | Target dependent | |||