SPAU024 April 2025 AM2612
The AM261-SOM-EVM can be interfaced to a compatible baseboard through three 120-pin high-density connectors. These connectors provide access to a number of pins on the AM261x device and other signals found on the controlSOM board. For a complete pinout of these connectors, refer to the PROC195E1(001)_SOM_pinout.pdf file included in the AM261-SOM-EVM design file package. The design file package download link can be found in Section 4.