SPAU024 April 2025 AM2612
The AM261x controlSOM supports a fast serial interface by terminating the SoC signals SOM HD Connector J1. The HSEC180ADAPEVM-AM2 has a 10 pin header for interfacing with the FSI peripheral.
The interface has two lines of data and a clock line for both the receive and transmit signals.
The FSI TX signals go through a 4-bit 1:2 signal routing mux. There is a pull-down resistor on the select line of the mux, which does not route FSI as the default selection. To use FSI, the SPI0/FSITX0_MUX_SEL GPIO from the IO expander must be configured as a logic high output. In addition, the FSI RX signals go through a separate 4-bit 1:2 signal routing mux. There is a pull-down resistor on the select line of the mux, which does not route FSI as the default selection. To use FSI, the PMIC_SPI1/FSIRX0_MUX_SEL GPIO from the IO expander must also be configured as a logic high output.