SPRAC76H November 2022 – October 2025 AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62L , AM62P , AM62P-Q1 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548


| Supply Name (10) (11) | Static PDN Target | Dynamic PDN Targets | Number of Decoupling Capacitors Per Supply (1) (2)(3) (4) (5) (6) (9) | |||||
|---|---|---|---|---|---|---|---|---|
| Max Reff (mΩ) (7) | Frequency of Interest (MHz) | Dec. Cap. Max LL (nH) (6) (8) | ZTARGET (mΩ) | 0.1 µF | 1 µF | 4.7 µF | 10 µF | |
| VDD_CORE | 23 | ≤1 | 1.5 | 23 | 17 | 1 | 1 | 1 |
| 1-20 | 31 | |||||||
| 20-50 | 35 | |||||||
| VDDS_DDR | For more information, see AM62x DDR Board Design and Layout Guidelines. | |||||||