SPRAC76H November 2022 – October 2025 AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62L , AM62P , AM62P-Q1 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548



| Supply Name(10) | Static PDN Target | Dynamic PDN Targets | Number of Decoupling Capacitors Per Supply (1)(2)(3)(4)(5)(6) (9) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Max Reff (mΩ) (7) | Dec Cap Max LL (nH) (6)(8) | Max Impedance (mΩ) | Frequency of Interest (MHz) | 100 nF | 220 nF | 470 nF | 1 µF | 2.2 µF | 4.7 µF | 10 µF | 22 µF | |
| VDD_CORE | 27 | 2 | 87 | ≤50 | 6 | 1 | 1 | 1 | 1 | 1 | ||
| VDD_MPU | 10 | 2 | 57 | ≤20 | 8 | 1 | 1 | 1 | 1 | 1 | 1 | |
| VDD_DSP VDD_GPU VDD_IVA | 13 | 2.5 | 54 | ≤20 | 8 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| VDDS_DDR1 | 10 | 2.5 | 200 | ≤100 | 8 | 4 | 2 | 2 | 1 | |||
| CAP_VBBLDO_DSP | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VBBLDO_GPU | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VBBDLO_IVA | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VBBLD0_MPU | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VDDRAM_CORE1 | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VDDRAM_CORE3 | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VDDRAM_CORE4 | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VDDRAM_DSP | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VDDRAM_GPU | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VDDRAM_IVA | N/A | 6 | N/A | N/A | 1 | |||||||
| CAP_VDDRAM_MPU | N/A | 6 | N/A | N/A | 1 | |||||||