SPRAC76H November   2022  – October 2025 AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62L , AM62P , AM62P-Q1 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548

 

  1.   1
  2.   Sitara Processor Power Distribution Networks: Implementation and Analysis
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Acronyms Used in This Document
  5. 2Guidelines for PCB Stack-Up
  6. 3Physical Layout Optimization of the PDN
  7. 4Static PDN Analysis (IR Drop Optimization)
  8. 5Dynamic Analysis of PCB PDN
    1. 5.1 Selecting Decoupling Capacitors to Meet ZTARGET
  9. 6Checklist for PDN
  10. 7Implementation Examples and PDN Targets
    1. 7.1  AM570x
    2. 7.2  AM571x
    3. 7.3  AM572x
    4. 7.4  AM574x
    5. 7.5  AM65xx/DRA80xM
    6. 7.6  AM62xx
    7. 7.7  AM64xx
    8. 7.8  AM62Ax
    9. 7.9  AM62Px
    10. 7.10 AM62Lx
  11. 8Revision History

AM570x

Table 7-1 AM570x PDN Targets and Decoupling Example
Supply
Name(10)
Static
PDN
Target
Dynamic PDN Targets Number of Decoupling
Capacitors Per Supply (1)(2)(3)(4)(5)(6) (9)
Max Reff
(mΩ) (7)
Dec Cap
Max LL
(nH) (6)(8)
Max
Impedance
(mΩ)
Frequency
of Interest
(MHz)
100
nF
220
nF
470
nF
1
µF
2.2
µF
4.7
µF
10
µF
22
µF
VDD_CORE 18 2 57 ≤20 5 4 1
VDD_DSP 22 2.5 54 ≤20 6 5 2
VDDS_DDR1 10 2.5 200 ≤100 12 1 1
CAP_VBBLDO_DSP N/A 6 N/A N/A 1
CAP_VBBLDO_GPU N/A 6 N/A N/A 1
CAP_VBBDLO_IVA N/A 6 N/A N/A 1
CAP_VBBLD0_MPU N/A 6 N/A N/A 1
CAP_VDDRAM_CORE1 N/A 6 N/A N/A 1
CAP_VDDRAM_CORE2 N/A 6 N/A N/A 1
CAP_VDDRAM_CORE3 N/A 6 N/A N/A 1
CAP_VDDRAM_CORE4 N/A 6 N/A N/A 1
CAP_VDDRAM_DSP N/A 6 N/A N/A 1
CAP_VDDRAM_GPU N/A 6 N/A N/A 1
CAP_VDDRAM_IVA N/A 6 N/A N/A 1
CAP_VDDRAM_MPU N/A 6 N/A N/A 1
For more information on peak-to-peak noise values, see the Recommended Operating Conditions table in the device-specific data manual.
ESL must be as low as possible and not exceed 0.5 nH.
The power delivery network (PDN) impedance characteristics are defined versus the device activity (that runs at different frequency) based on the Recommended Operating Conditions table in the Specifications chapter of the device-specific data manual.
The static drop requirement drives the maximum acceptable PCB resistance between the PMIC or the external SMPS and the processor power balls.
Assuming that the external SMPS (power IC) feedback sense is taken close to processor power balls.
High-frequency (30 MHz – 70 MHz) PCB decoupling capacitors.
Maximum Reff from VRM/SMPS/PMIC to processor.
Maximum loop inductance for decoupling capacitor.
Decoupling capacitor counts and values are provided as a baseline recommendation only. TI recommends that all PCB designs be simulated prior fabrication to ensure that the processor PDN requirements are met.
Ganged rails must meet all requirements of each member rail.