SPRAC76H November 2022 – October 2025 AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62L , AM62P , AM62P-Q1 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548
| Supply Name (1) | Frequency of Interest (MHz) | Number of Decoupling Capacitors Per Supply (2) (3) (4) | ||||
|---|---|---|---|---|---|---|
| 0.01 µF | 0.1 µF | 1 µF | 2.2 µF | 10 µF | ||
| VDD_CORE | ≤25 | 23 | 12 | 4 | ||
| VDD_MPU0 VDD_MPU1 |
≤25 | 11 | 4 | 4 | ||
| VDD_MCU | ≤25 | 3 | 1 | 2 | ||
| VDD_DLL_MMC0 VDD_DLL_MMC1 |
≤25 | 2 | ||||
| VDD_WKUP0 VDD_WKUP1 |
≤25 | 4 | ||||
| CAP_VDDAR_WKUP | N/A | 1 | ||||
| CAP_VDDAR_MPU1_1 | N/A | 1 | ||||
| CAP_VDDAR_MPU1_0 | N/A | 1 | ||||
| CAP_VDDAR_MPU0_1 | N/A | 1 | ||||
| CAP_VDDAR_MPU0_0 | N/A | 1 | ||||
| CAP_VDDAR_MCU | N/A | 1 | ||||
| CAP_VDDAR_CORE4 | N/A | 1 | ||||
| CAP_VDDAR_CORE3 | N/A | 1 | ||||
| CAP_VDDAR_CORE2 | N/A | 1 | ||||
| CAP_VDDAR_CORE1 | N/A | 1 | ||||
| CAP_VDDAR_CORE0 | N/A | 1 | ||||
| CAP_VDDSHV_SDIO CAP_VDDA_1P8_SDIO CAP_VDDA_1P8_IOLDO1 CAP_VDDA_1P8_IOLDO0 |
N/A | Use-case dependent. Refer to the device-specific data sheet. |
||||
| CAP_VDDA_1P8_IOLDO_WKUP | N/A | 1 | ||||
| CAP_VDD_WKUP | N/A | 1 | ||||