SPRACP4A December   2019  – June 2024 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1 , TDA4VPE-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
    2. 1.2 Supporting Documentation
  5. 2High-Speed Interface Design Guidance
    1. 2.1  Trace Impedance
    2. 2.2  Trace Lengths
    3. 2.3  Differential Signal Length Matching
    4. 2.4  Signal Reference Planes
    5. 2.5  Differential Signal Spacing
    6. 2.6  Additional Differential Signal Rules
    7. 2.7  Symmetry in the Differential Pairs
    8. 2.8  Connectors and Receptacles
    9. 2.9  Via Discontinuity Mitigation
    10. 2.10 Back-Drill Via Stubs
    11. 2.11 Via Anti-Pad Diameter
    12. 2.12 Equalize Via Count
    13. 2.13 Surface-Mount Device Pad Discontinuity Mitigation
    14. 2.14 Signal Bending
    15. 2.15 ESD and EMI Considerations
    16. 2.16 ESD and EMI Layout Rules
  6. 3Interface-Specific Design Guidance
    1. 3.1 USB Board Design and Layout Guidelines
      1. 3.1.1 USB Interface Schematic
        1. 3.1.1.1 Support Components
      2. 3.1.2 Routing Specifications
    2. 3.2 DisplayPort Board Design and Layout Guidelines
      1. 3.2.1 DP Interface Schematic
        1. 3.2.1.1 Support Components
      2. 3.2.2 Routing Specifications
    3. 3.3 PCIe Board Design and Layout Guidelines
      1. 3.3.1 PCIe Interface Schematic
        1. 3.3.1.1 Polarity Inversion
        2. 3.3.1.2 Lane Swap
        3. 3.3.1.3 REFCLK Connections
        4. 3.3.1.4 Coupling Capacitors
      2. 3.3.2 Routing Specifications
    4. 3.4 MIPI® D-PHY (CSI2, DSI) Board Design and Layout Guidelines
      1. 3.4.1 CSI-2®, DSI® Interface Schematic
      2. 3.4.2 Routing Specifications
      3. 3.4.3 Frequency-Domain Specification Guidelines
    5. 3.5 UFS Board Design and Layout Guidelines
      1. 3.5.1 UFS Interface Schematic
      2. 3.5.2 Routing Specifications
    6. 3.6 Q/SGMII Board Design and Layout Guidelines
      1. 3.6.1 Q/SGMII Interface Schematic
        1. 3.6.1.1 Coupling Capacitors
      2. 3.6.2 Routing Specifications
  7. 4Board Design Simulations
    1. 4.1 Board Model Extraction
    2. 4.2 Board-Model Validation
    3. 4.3 S-Parameter Inspection
    4. 4.4 Time Domain Reflectometry (TDR) Analysis
    5. 4.5 Simulation Integrity Analysis
      1. 4.5.1 Simulator Settings and Model Usage
      2. 4.5.2 Simulation Parameters
      3. 4.5.3 Simulation Methodology
    6. 4.6 Reviewing Simulation Results
  8. 5References
  9. 6Revision History

Trace Impedance

High-speed signals trace impedance needs to designed to minimize the reflections in traces. The high speed protocol that is being designed for determines what the single and differential trace Impedance the traces need to meet as well as the tolerance for the impedance (50 Ω ±15%). To have designs be robust from PCB manufacturing errors and defects design the traces impedance be as close to the recommended value. The geometry of the traces, the permittivity of the PCB material and the layers surrounding the trace all impact the impedance of the signal trace.

In general, closely coupled differential signal traces are not an advantage on PCBs. When differential signals are closely coupled, tight spacing and width control is necessary. Very small width and spacing variations affect impedance dramatically, so tight impedance control can be more problematic to maintain in production. For PCBs with very tight space limitations (which are usually small) this can work, but for most PCBs, the loosely coupled option is probably best.

Loosely coupled PCB differential signals make impedance control much easier. Wider traces and spacing make obstacle avoidance easier (because each trace is not so fixed in position relative to the other), and trace width variations do not affect impedance as much, therefore, it is easier to maintain an accurate impedance over the length of the signal. For longer routes, the wider traces also show reduced skin effect and often result in better signal integrity with a larger eye diagram opening.