SWRA834 May 2025 CC2340R5 , CC2340R5-Q1 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
If the design does not follow the reference design (for example, different filter component placement or component size), then TI recommends to use Advanced Design System (ADS) or similar to simulate and compare the impedances and S-parameters of the custom design with the reference design. Changes to the filter component values can be required if the custom design deviates too much from the reference design.