SWRA834 May 2025 CC2340R5 , CC2340R5-Q1 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
LaunchPads™ are the main development platform for CC23xx and CC27xx devices. A LaunchPad™ includes optimized external RF components onboard and a PCB antenna providing an easy-to-use development environment with a single core software development kit (SDK) and rich tool set. Each CC23xx and CC27xx device family is featured on a dedicated LaunchPad with RF matching network and an antenna optimized for operation at one or more of the supported ISM bands. All TI LaunchPad design files, including Gerber-files and CAD source, are available for download on the products pages at TI.com and can be used as a reference design when integrating CC23xx or CC27xx into custom hardware.