SWRA834 May 2025 CC2340R5 , CC2340R5-Q1 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
Before starting to develop software or doing range testing, TI recommends to do conducted measurements to verify that the board has the expected performance. Typically, the sensitivity, output power, harmonics, and current consumption needs to be measured to verify the hardware design.
The required measurements depend on the type of board and application. If this is a design with 10m range requirement, then the checkout does not need to be as detailed as for a design with a range extender. For an application and other designs that require high performance, having access to a spectrum analyzer and a signal generator with the option to send RF packets is highly recommended.
Different measurement methods are discussed in the following sections. Users need to select the methods applicable for the board. For more detailed tests, refer to the Basic RF Testing of CCxxxx Devices application report.