SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The SimpleLink device requires the following UART configuration shown in Table 25-3.
| Property | Supported CC31XX Configuration |
|---|---|
| Baud rate | 115200bps, No auto-baud rate detection, could be changed by the Host up to 3Mbps using special command |
| 8 bits | |
| Flow Control | CTS/RTS |
| Data bits | None |
| Stop bits | 1 |
| Bit order | LSBit first |
| Host Interrupt polarity | Active high |
| Host Interrupt mode | Rising edge or level ‘1’ |
| Endianness | Little Endian only1 |