SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The metrics are gathered in information frames and extracted from the data frames of those information frames. The original data frames are not dropped, but routed to their designated destination, thus there is no impact to the traffic.
Information frames are structured in the following manner:
| Bytes | 2 | 2 | 1 | 1 | 1 | 1 | 4 | 24/26 (QOS) |
| Data type | Type | Length | Rate | Channel | RSSI | Antenna | Free TS | IEEE 802.11 Header |
| Metric | Description |
|---|---|
| Type | Information type, currently only a single value - “1” is supported, indicating metrics over data frame. |
| Length | The length of the information frame doesn’t include the “Type” length fields. |
| Rate | Frame rate index SlSockTransceiverRXRates_e |
| Channel | Current connection channel |
| RSSI | RSSI in dBm |
| Antenna | The active antenna that the frame was received on |
| Free TS (Timestamp) | Free running timestamp |
| IEEE 802.11 Header | All header fields from the analyzed data frame |