SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Table 5-1 lists the key features and their descriptions.
| Key Features | Description | |
|---|---|---|
| Wi-Fi Modes | Wi-Fi Station, Wi-Fi Access Point (default), and Wi-Fi Direct | |
| Wi-Fi station | 802.11 a/b/g/n | Supports 802.11 a/b/g/n standards in station mode |
| 802.11 power save | Supports Wi-Fi station power save capability in different power policies | |
| WFA IOT low power | Supports IOT low power mode when the Access point supports this capability | |
| Manual connection | Supports manual connection to a network by SSID or SSID+BSSID | |
| Preferred networks | Supports up to 7 persistent preferred networks (profiles) | |
| Secured connection | WEP, WPA, WPA\WPA2, WPA2+PMF, WPA3 and WPS security connection types are supported | |
| Enterprise connection (802.1x) | Multiple EAP methods are supported for enterprise connection | |
| Connection policy | Connection policy that allows automatic connection to a preferred network in different cases | |
| RSSI Trigger | Trigger that can be configured to be sent upon change in the connection quality based on the RSSI measurements | |
| Soft Roaming | Ability to automatically disconnect from serving AP and connect to another in the stored profile list based on RSSI measurements | |
| Agile Multiband | Allows the stations to roam to another AP when the serving AP requests | |
| Triggered Roaming | Ability to automatically disconnect from the serving AP and connect to another with the same SSID or in a neighbor list sent from the serving AP based on RSSI measurements | |
| Real time RSSI information | Collect real time RSSI information on all received packets | |
| Antenna diversity | Ability to select the best antenna during a connection to an access point | |
| Wi-Fi access point | 802.11 a/b/g | Supports 802.11 a/b/g standards in AP mode with up to 4 simultaneously connected stations, built-in DHCP server and DNS server |
| Wi-Fi Direct | Wi-Fi Direct GO or CLIENT | Wi-Fi Direct connection with remote device acting as group owner or client |
| Scanning | Support scan parameter configuration. Keep up to 30 networks, and the ability to read the results. | |
| BLE / 2.4 GHz radio Coexistence | Supports coexistence with other 2.4-GHz radio on the same board including the ability to share the same antenna | |