SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Both the LPDS and 802.11 power-save features have an overhead, which cause an increased latency in data transmission and reception. The user may optimize the device for low latency instead of low power by changing the power policy of the system, as described in Section 16.2.1. Table 16-2 summarizes the available policies and their effect on power and latency.
| Policy | LPDS | 802.11 Power Save | Device Power Saving | Device Latency |
|---|---|---|---|---|
| Always On | Disabled | Disabled | None | Minimal |
| Low Latency | Enabled | High entry threshold | Low | Low |
| Normal | Enabled | Normal entry threshold | Medium | Medium |
| Low Power | Enabled | Low entry threshold | High | High |
| LSI | Enabled | Entry threshold set by user | Highest | Highest |
| IoT Low Power (CC313x and CC323x only) | Enabled | Entry threshold set by user | Highest | Highest |