SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Table 2-1 lists the key features of the SimpleLink™ Wi-Fi® device family.
| Feature | Description | CC3120/CC3220 | CC3135/CC3235 | CC3130/CC3230 |
|---|---|---|---|---|
| Wi-Fi standards | 802.11b/g/n station | + | + | + |
| 802.11b/g access point with support for up to four stations | + | + | + | |
| Wi-Fi Direct client / group owner | + | + | + | |
| 802.11a | + | |||
| WFA IOT Low Power | + | + | ||
| Wi-Fi channels | 1–13 | + | + | + |
| 36,40,44,48,52,56,60,64,100,104,108,112,116,120,124,128,132,136,140,149,153,157,161,165 | + | |||
| Personal and Enterprise Wi-Fi security | WEP, WPA/WPA2 PSK | + | + | + |
| WPA2+PMF, WPA3 | + | + | ||
| WPA2 Enterprise (802.1x) | + | + | + | |
| Wi-Fi provisioning | SmartConfig™ technology | + | + | + |
| Wi-Fi Protected Setup (WPS2) | + | + | + | |
| Access point mode with internal HTTP web server | + | + | + | |
| IP protocols | IPv4/IPv6 | + | + | + |
| IP addressing | Static IP, LLA, DHCPv4, DHCPv6 with DAD | + | + | + |
| Cross layer | ARP, ICMPv4, IGMP, ICMPv6, MLD, NDP | + | + | + |
| Transport | UDP, TCP | + | + | + |
| SSLv3.0/TLSv1.0/TLSv1.1/TLSv1.2 | 6 | 16 | 16 | |
| RAW | + | + | + | |
| Network applications and utilities | Ping | + | + | + |
| HTTP/HTTPS web server (including dynamic user call backs and RESTful API support) | + | + | + | |
| mDNS | + | + | + | |
| DNS-SD | + | + | + | |
| DHCP server | + | + | + | |
| OCSP TLS extension | + | + | ||
| Host interface | UART/SPI | + | + | + |
| Security | Secure key storage | + | + | + |
| Trusted root-certificate catalog | + | + | + | |
| TI root-of-trust public key | + | + | + | |
| File system security | + | + | + | |
| Secure boot | + | + | + | |
| Secure content delivery | + | + | + | |
| Initial secure programming | + | + | + | |
| Debug security | + | + | + | |
| Software tamper detection | + | + | + | |
| Cloning protection | + | + | + | |
| FIPS 140-2 level 1, compliant | + | |||
| Power management | Enhanced power policy management uses 802.11 power save, and deep-sleep power modes | + | + | + |
| Other | Transceiver | + | + | + |
| Programmable Rx filters with events trigger mechanism | + | + | + | |
| RSSI Trigger | + | + | + | |
| Hostless mode | + | + | ||
| Soft Roaming | + | + | ||
| Agile multiband | + | + | ||
| Triggered roaming | + | + | ||
| Real time RSSI | + | + | ||
| BLE / 2.4-GHz radio Coexistence | + | + |