SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Table 10-1 lists the key features of the HTTP server.
| Feature | Description |
|---|---|
| HTTP | Support version 1.0, single client, GET&POST requests |
| HTTPS | TLS connections to the server are supported. |
| Serve HTML pages from file system | Serve any resource that can be placed on the file system. |
| RESTful APIs | Execute various APIs through simple POST requests. |
| Built-in configuration pages | Built-in default page that provides device configuration, status, and analysis tools |
| Host callbacks | HTTP requests can be handled by the host through a simple callback mechanism. |
| HTTP port configuration | Default is port 80. |
| HTTP web server authentication | Includes authentication name, password, and realm, which are configurable. Can be enabled or disabled (disabled by default). |
| Domain name configuration | Supported in AP mode. |
| Redirect mechanism | Redirect a nonsecure connection to secured . |
| Host-controlled resource transfer size | Host is able to select desired packet size for sending and receiving resources. |