SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
These web pages are stored in the SimpleLink device ROM, and allow for changing and reading many of the device settings through a web interface (similar to those used in many routers and access points), as shown in Figure 10-1. The pages are completely self-contained, and no host involvement is necessary for them to function.