TIDUF63 December 2023
This reference design implements a four-channel 1.6-kW single-phase bidirectional micro inverter based on GaN. The reference design supports four identical channels with up to 60 V and ±10 A on the DC side. These channels can be connected to photovoltaic (PV) panels or to 48-V Battery Energy Storage Systems (BESS). On the High-Voltage (HV) side, the reference design is connected to a single-phase AC grid. The reference design has Low-Voltage (LV) and HV sides isolated by means of a bidirectional fixed-frequency CLLLC converter. The control algorithm for the reference design is implemented in C2000™ MCU.