TIDUF63 December 2023
Table 1-1 shows key specifications of the reference design.
PARAMETER | SPECIFICATION | COMMENT |
---|---|---|
Input DC voltage range |
30 V to 60 V |
|
Maximum input DC current | 10 A | Limited by input inductor saturation current |
DC/DC Boost converter switching frequency |
250 kHz |
|
Number of input channels |
4 |
|
CLLLC switching frequency |
500 kHz | |
Nominal output voltage |
400 V |
Output voltage is not regulated without the DC/AC board. Use with the DC/AC board or clamp output voltage with DC load. |
Maximum output current |
4 A |
|
Nominal Output AC voltage |
230 VAC |
LMG3522R030 required for 120-VAC operation |
Output AC current |
7 A |
|
DC/AC stage switching frequency |
125 kHz |
CAUTION:
Do not leave the design powered when unattended. |
WARNING:
High voltage! Accessible high voltages are present on the board. Electric shock is possible. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended. TI considers it the user's responsibility to confirm that the voltages and isolation requirements are identified and understood before energizing the board or simulation. When energized, do not touch the design or components connected to the design. |
WARNING:
Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. Do not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |
WARNING:
TI intends this reference design to be operated in a lab environment only and does not consider the design as a finished product for general consumer use. The design is intended to be run at ambient room temperature and is not tested for operation under other ambient temperatures. TI intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems. There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. |