TIDUF63 December 2023
In Figure 4-7, 1.1-kW output power was sourced from 400-V DC link to 230 VAC. Notice that no important current ripple is injected into the resistor.
The voltage of the switching node was measured as shown in Figure 4-8. Observe from the image that no important overvoltage was detected even when the switching was at 80 kV / μs.
OUTPUT POWER | 80 W | 160 W | 320 W | 480 W | 640 W | 800 W | 960 W | 1280 W | 1600 W |
---|---|---|---|---|---|---|---|---|---|
Efficiency |
97,3% |
98,2% |
98,7% |
98,8% |
98,9% |
98,8% |
98,7% |
98,7% |
98,7% |