TIDUF63 December 2023
The voltage of the switching node was measured as shown in Figure 4-4. From the picture, observe the sharp switching edges without overshoot and ringing.
OUTPUT POWER | 20 W | 40 W | 80 W | 120 W | 160 W | 200 W | 240 W | 320 W | 400 W |
---|---|---|---|---|---|---|---|---|---|
VIN = 60 V |
97,0% |
97,7% |
98,4% |
98,7% |
99,0% |
99,1% |
99,2% |
99,3% |
99,3% |
VIN= 50 V |
96,5% |
97,3% |
98,1% |
98,4% |
98,8% |
98,9% |
99,0% |
99,1% |
99,1% |
VIN = 40 V |
96,1% |
97,1% |
97,8% |
98,2% |
98,6% |
98,7% |
98,8% |
98,8% |
98,9% |