TIDUF63 December 2023
In a CLLLC converter, a proper design of the resonant tank and transformer is needed to achieve high efficiency. The second goal is to have enough voltage gain over switching frequency range. In this CLLLC, input and output voltages are constant. This means that CLLLC converter can operate on fixed resonant frequency and achieve the lowest possible losses.
In resonant converters, the resonant tank is designed to have enough gain to cover full input and output voltages range. At the same time, design the tank to have inductive current in all load and frequency ranges. A more detailed procedure of designing resonant converters is available in Designing an LLC Resonant Half-Bridge Power Converter.