The hardware for this reference design is composed of the following:
- DC/DC Board (TIDA-010933-DCDC)
- DC/AC Board (TIDA-010933-ACDC)
- TMDSCNCD280039C control card
- USB Type-C cable
- USB isolator
- Laptop
The following equipment was used to power and evaluate the DUT:
- DC Power source Keysight
N8950A
- DC Power source Elektro-Automatik
EA-PS 3080-20C
- AC Power source Chroma 61611
- DC Load Chroma 63208A
- AC load
- Power Analyzer Tektronix PA-4000