The F280039C controlCARD (TMDSCNCD280039C) from
Texas Instruments (TI) provides a great way to learn and experiment with F28003x
devices. The F28003x devices are members of TI’s family of microcontrollers (MCUs),
the C2000™ MCU. This 120-pin controlCARD is
intended to provide a well-filtered robust design that is capable of working in most
environments.
The controlCARD™ has the following features:
- F280039C Microcontroller –
High-performance C2000 microcontroller is located on the controlCARD
- 120-pin HSEC8 Edge Card Interface
– Allows for compatibility with all of the 180-pin controlCARD-based application
kits and controlCARDs of C2000.
- Built-in Isolated JTAG Emulation
– An XDS110 emulator provides a convenient interface to Code Composer Studio™ IDE without additional hardware.
Flipping a switch allows an external JTAG emulator to be used.
- Built-in Isolated Power Supply –
Passes the 5-V supply from the USB Type-C® connector through
an isolation barrier. Allows for the controlCARD to be completely powered and
operated from the USB Type-C connector. The F280039C is fully isolated from the
USB port.
- Automatic Power Supply Switch –
The controlCARD automatically switches to external 5-V power when present. No
additional configuration is required.