TIDUFB1 December   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Control System Design Theory
        1. 2.2.1.1 PWM Modulation
        2. 2.2.1.2 Current Loop Model
        3. 2.2.1.3 DC Bus Regulation Loop
        4. 2.2.1.4 DC Voltage Balance Controller
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F280013x
      2. 2.3.2 UCC5350
      3. 2.3.3 AMC1350
      4. 2.3.4 TMCS1123
      5. 2.3.5 UCC28750
      6. 2.3.6 LM25180
      7. 2.3.7 ISOTMP35
      8. 2.3.8 TLV76133
      9. 2.3.9 TLV9062
    4. 2.4 Hardware Design
      1. 2.4.1  Inductor Design
      2. 2.4.2  Bus Capacitor Selection
      3. 2.4.3  Input AC Voltage Sensing
      4. 2.4.4  Output DCBUS Voltage Sensing
      5. 2.4.5  Auxiliary Power Supply
      6. 2.4.6  Isolated Power Supply
      7. 2.4.7  Inductor Current Sensing
      8. 2.4.8  Gate Driver
      9. 2.4.9  Isolated Temperature Sensing
      10. 2.4.10 Overcurrent, Overvoltage Protection (CMPSS)
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Getting Started Hardware
        1. 3.1.1.1 Board Overview
        2. 3.1.1.2 Test Equipment
    2. 3.2 Software Requirements
      1. 3.2.1 Getting Started GUI
        1. 3.2.1.1 Test Setup
        2. 3.2.1.2 Overview of a GUI Software
        3. 3.2.1.3 Procedures of Test With GUI
      2. 3.2.2 Getting Started Firmware
        1. 3.2.2.1 Opening the Project Inside Code Composer Studio™
        2. 3.2.2.2 Project Structure
        3. 3.2.2.3 Test Setup
        4. 3.2.2.4 Running Project
          1. 3.2.2.4.1 INCR_BUILD 1: Open Loop
            1. 3.2.2.4.1.1 Setting, Building, and Loading the Project
            2. 3.2.2.4.1.2 Setup Debug Environment Windows
            3. 3.2.2.4.1.3 Using Real-Time Emulation
            4. 3.2.2.4.1.4 Running Code (Build 1)
          2. 3.2.2.4.2 INCR_BUILD 2: Closed Current Loop
            1. 3.2.2.4.2.1 Running Code (Build 2)
            2. 3.2.2.4.2.2 Building and Loading the Project and Setting Up Debug
          3. 3.2.2.4.3 INCR_BUILD 3: Closed Voltage and Current Loop
            1. 3.2.2.4.3.1 Building and Loading the Project and Setting Up Debug
            2. 3.2.2.4.3.2 Running Code (Build 3)
          4. 3.2.2.4.4 INCR_BUILD 4: Closed Balance, Voltage, and Current Loop
            1. 3.2.2.4.4.1 Building and Loading the Project and Setting Up Debug
            2. 3.2.2.4.4.2 Running Code (Build 4)
    3. 3.3 Test Results
      1. 3.3.1  IGBT Gate Rising and Falling Time
      2. 3.3.2  Power On Sequence
      3. 3.3.3  PFC Started by GUI
      4. 3.3.4  Zero Crossing Under 380VAC, 9kW
      5. 3.3.5  Current Ripple Under 380VAC,10kW
      6. 3.3.6  10kW Load Test With Grid Power
      7. 3.3.7  9kW Load Test With AC Power Source
      8. 3.3.8  Power Analyzer Results
      9. 3.3.9  Thermal Performance
      10. 3.3.10 Voltage Short Interrupt Test
      11. 3.3.11 Efficiency, iTHD, and Power Factor Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Material (BOM)
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
Using Real-Time Emulation

Real-time emulation is a special emulation feature that allows windows within CCS to be updated while the MCU is running. This feature allows graphs and watch views to update but also allows the user to change values in Watch or memory windows and see the effect of these changes in the system without halting the processor.

  1. Enable real-time mode by hovering the mouse on the buttons on the horizontal toolbar and clicking the TIDA-010257 button.
    TIDA-010257
  2. If a message box appears, select YES to enable debug events. This sets bit 1 (DGBM bit) of the status register 1 (ST1) to a 0. The DGBM is the debug enable mask bit. When the DGBM bit is set to 0, memory and register values can be passed to the host processor for updating the debugger windows.