TIDUFB1 December 2024
Figure 3-49 shows average efficiency test results at each power level under 325VAC, 380VAC, and 400VAC. Average peak efficiency is 98% across 3kW–4.5kW under 380VAC and 400VAC.
Figure 3-50 shows average iTHD test results at each power level under 325VAC, 380VAC, and 400VAC. Average iTHD is less than 5% at > 2.5kW under 380VAC. iTHD is less than 1.5% at 10kW under 380VAC.
Figure 3-51 shows average power factor test results at each power level under 325VAC, 380VAC, and 400VAC.