TIDUFB1 December 2024
Table 1-1 details the three-phase Vienna rectifier key power specifications.
| PARAMETER | SPECIFICATION |
|---|---|
| Input voltage (VIN) |
|
| Input current (IIN) |
|
| Output voltage (VOUT) |
|
| Output current (IOUT) |
|
| Power rating |
|
| Current THD |
|
| Efficiency | Peak 98% |
| Primary filter inductor | 355µH under 31A bias current |
| Output capacitance | 940µF |
| PWM switching frequency | 40kHz |
![]() | WARNING: TI intends this reference design to be operated in a lab environment only and does not consider the board to be a finished product for general consumer use. TI Intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems. There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. |
![]() ![]() ![]() | CAUTION: Do not leave reference design powered when unattended. High voltage! There are accessible high voltages present on the board. Electric shock is possible. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended. TI considers it the user's responsibility to confirm that the voltages and isolation requirements are identified and understood before energizing the board or simulation. When energized, do not touch the reference design or components connected to the reference design. Hot surface! Contact may cause burns. Do not touch! Some components can reach high temperatures >55°C when the board is powered on. The user must not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |