TIDUFB1 December 2024
The Vienna rectifier power topology is used in high-power, three-phase power factor correction applications such as appliances, electric vehicle (EV) chargers, and telecom rectifiers. Control design of the rectifier can be complex. This design guide illustrates a method to control the power stage using the C2000™ microcontroller (MCU). The design also enables monitoring and control of a Vienna rectifier based on GUI. The hardware and software available with this design helps accelerate the time to market.