TIDUFD2A May 2025 – October 2026
The DAB converter consists of two voltage sources on the primary and secondary sides and a transformer with an inductor between the sides. The voltage sources and switch networks form high-frequency AC square waveforms across the inductor.
In the case of a full-bridge switching network, the AC square voltage generator can form +VDC, 0, and –VDC voltage. In the case of a half-bridge switching network, the AC voltage generator can form only +VAC/2 and –VAC/2 voltage. In case of this reference design, the DC side has full-bridge and AC side has half-bridge configuration.
Each leg in the bridges has a 50% duty cycle and the power flow is controlled by changing the phase shift between legs. The phase shift between primary side leg is called internal phase shift. This phase shift determines the width of the voltage pulse applied to the inductor from the primary side. The secondary side does not have internal phase shift ability due to the half-bridge nature. Nevertheless, the controller has the ability to control the phase shift between centers of the primary and secondary side voltage pulses. This phase shift is commonly called external, or fundamental phase shift. The power transfer has much higher sensitivity to the external phase shift, so power transfer is commonly used for the output power regulation. The internal phase shift is commonly used for optimization purposes to decrease RMS current and extend ZVS range.