TIDUFD2 May 2025
The INA185 current sense amplifier is designed for use in cost-sensitive space-constrained applications. This device is a bidirectional, current-sense amplifier (also called a current-shunt monitor) that senses the voltage drop across a current-sense resistor at common-mode voltages from –0.2V to +26V, independent of the supply voltage. The INA185 integrates a matched resistor gain network in four, fixed-gain device options: 20V/V, 50V/V, 100V/V, or 200V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift. The INA185 operates from a single 2.7V to 5.5V power supply. The device draws a maximum supply current of 260µA and features high slew rate and bandwidth making this device an excellent choice for many power-supply and motor-control applications. The INA185 is available in an industry standard SC70 package and low profile 6-pin, SOT-563 package. The SOT-563 package has a body size of size of only 2.56mm2 , including the device pins. All device options are specified over the extended operating temperature range of –40°C to +125°C.