TIDUFD2 May 2025
Energy sustainability and security are accelerating the demands for renewable energy like solar and energy storage systems. In residential use cases, micro inverters present a good trade-off in terms of cost and efficiency together with a simple end-user installation. Conversely, the energy storage system becomes a challenge in existing micro inverters due to the lack of a bidirectional converter in this end-equipment.
This reference design is intended to show an implementation of a single-stage bidirectional microinverter. This design has no heat sink and the components are mounted primarily on the top side. The dimensions of the board are 290mm × 100mm × 32mm, thus leading to the calculated power density of 640W/L.