TIDUFD2 May 2025
Figure 4-2 shows the board connections.
Figure 4-2 Board Connections for DC-DC
TestsThe test sequence for lab 3 follows:
CYCLO_LAB
define in cinv_settings.h to 3.<DPSDK>\solutions\tida_010954\source\debug\lab3.txt
file to expressions view.cyclo_iref_g = 0.0, cyclo_polarity = 1,
cyclo_d1 = 0.47, cyclo_d2 = 0.0.cyclo_run =
1, observe that cyclo_started becomes 1.cyclo_d1 to 0.25, observe that the primary side voltage
pulse becomes wider.cyclo_d2 to 0.1, observe that the center
primary side pulse becomes the leading secondary pulse center. The output
current increased. The input current increased too.cyclo_v_dc_V, cyclo_v_ac_V,
cyclo_i_dc_A, and cyclo_i_ac_AThe test sequence for lab 4 follows:
CYCLO_LAB
define in cinv_settings.h to 4.<DPSDK>\solutions\tida_010954\source\debug\lab4.txt
file to expressions view.cyclo_iref_g = 0.0, cyclo_polarity =
1.cyclo_run =
1, observe that cyclo_started becomes 1.cyclo_iref_g = 0.0 to 0.5A with 0.1 steps.The test sequence for lab 5 follows:
CYCLO_LAB
define in cinv_settings.h to 5.<DPSDK>\solutions\tida_010954\source\debug\lab5.txt
file to expressions view.cyclo_iref_g = 0.0, cyclo_polarity = 1,
cyclo_pi_enabled = 1.cyclo_run =
1, observe that cyclo_started becomes 1.cyclo_iref_g = 0.0 to 0.5A with 0.1 steps.Check the DC-DC negative polarity
operation by swapping polarity on the AC side and repeating all the steps with
cyclo_polarity = –1.
Check the DC-DC operation with
backward current flow by connecting the DC load (7V) on the DC side and the DC
source (50V) on the AC side and doing negative cyclo_d2 or negative
cyclo_iref_g.
Check high-voltage operation by slowly increasing the voltage on the DC side up to 40V and the secondary side voltage up to 325V.