TIDUFD2
May 2025
1
Description
Resources
Features
Applications
6
1
System Description
1.1
Terminology
1.2
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.2.1
Input Capacitors Selection
2.2.2
DC Side
2.2.3
AC Side
2.3
Highlighted Products
2.3.1
TMDSCNCD28P55X - controlCARD Evaluation Module
2.3.1.1
Hardware Features
2.3.1.2
Software Features
2.3.2
LMG2100R026 - 100V, 53A GaN Half-Bridge Power Stage
2.3.3
LMG365xR035 - 650V 35mΩ GaN FET With Integrated Driver and Protection
2.3.4
TMCS1123 - Precision 250kHz Hall-Effect Current Sensor With Reinforced Isolation
2.3.5
TMCS1133 - Precision 1MHz Hall-Effect Current Sensor With Reinforced Isolation
2.3.6
INA185 - 26V, 350kHz, Bidirectional, High-Precision Current Sense Amplifier
2.3.7
LM5164 – 100V Input, 1A Synchronous Buck DC-DC Converter With Ultra-Low IQ
2.3.8
ISO6762 – General-Purpose Six-Channel Reinforced Digital Isolators With Robust EMC
3
System Design Theory
3.1
Isolation for Solar Inverters
3.2
Topology Overview
3.3
Control Theory
3.3.1
Single and Extended Phase Shift Modulation Technique
3.3.2
Zero Voltage Switching and Circulating Current
3.3.3
Optimized Control Method
3.3.4
Dead-Time Compensation
3.3.5
Frequency Modulation
3.3.6
Controller Block Diagram
3.4
MPPT and Input Voltage Ripple
4
Hardware, Testing Requirements, and Test Results
4.1
Hardware Requirements
4.2
Test Setup
4.2.1
Board Check
4.2.2
DC-DC Tests
4.2.3
DC-AC Tests
4.3
Test Results
5
Design and Documentation Support
5.1
Design Files
5.1.1
Schematics
5.1.2
BOM
5.2
Tools and Software
5.3
Documentation Support
5.4
Support Resources
5.5
Trademarks
6
About the Author
3
System Design Theory