Browse by category
Select by parametric specification
Industry-standard op amps
Select an industry-standard op amp, like LM358, TL074 or LM2904, from the largest and highest-quality op amp portfolio covering a wide range of supply voltages.
Specialized op amps
Select from our portfolio of amplifiers with specialized features to help meet your design goals.
World's smallest op amps
Shrink your board with the world’s smallest general-purpose amplifier packages which go down to 0.8 x 0.8 mm.
Rail-to-rail I/O op amps
Enhance dynamic range and signal integrity with our RRIO op amps.
New products
Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier
Approx. price (USD) 1ku | 0.16
Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier
Approx. price (USD) 1ku | 0.112
Automotive, quad, 40-V 1.1-MHz low-power (0.12 mA) operational amplifier
Approx. price (USD) 1ku | 0.851
Automotive, single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown operational amplifier
Approx. price (USD) 1ku | 0.224
Single, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive
Approx. price (USD) 1ku | 0.59
Dual, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive
Approx. price (USD) 1ku | 0.88