Product details

Technology family AC Supply voltage (min) (V) 3 Supply voltage (max) (V) 5.5 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AC Supply voltage (min) (V) 3 Supply voltage (max) (V) 5.5 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
  • EPIC (Enhanced-Performance Implanted CMOS) 1-µm Process
  • 500-mA Typ Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic 300-mil DIPs (N)

EPIC is a trademark of Texas Instruments.

  • Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
  • EPIC (Enhanced-Performance Implanted CMOS) 1-µm Process
  • 500-mA Typ Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic 300-mil DIPs (N)

EPIC is a trademark of Texas Instruments.

This device contains four independent 2-input NAND gates. It performs the Boolean function Y = A • B or
Y = A + B in positive logic.

The 74AC11000 is characterized for operation from -40°C to 85°C.

This device contains four independent 2-input NAND gates. It performs the Boolean function Y = A • B or
Y = A + B in positive logic.

The 74AC11000 is characterized for operation from -40°C to 85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74HCS00 ACTIVE 4-ch, 2-input, 2-V to 6-V low power NAND gates with Schmitt-trigger inputs Longer average propagation delay (12ns), lower average drive strength (7.8mA)
SN74LVC00A ACTIVE 4-ch, 2-input, 1.65-V to 3.6-V NAND gates Smaller voltage range (1.65V to 3.6V), shorter propagation delay (5.5ns)
Same functionality with different pin-out to the compared device
SN74AC00 ACTIVE 4-ch, 2-input, 2-V to 6-V NAND gates Larger voltage range (2V to 6V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 74AC11000 datasheet (Rev. B) 02 Jun 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos