AFE4960P

ACTIVE

Product details

Applications ECG patch, EEG, HRV, Optical-HRM for wearables, PTT-based blood pressure, Pace detection, Patient monitoring, Respiration, Sleep study monitor, SpO2, Vo2 max Number of input channels 6 Resolution (Bits) 22 Interface type Photodiode Operating temperature range (°C) -40 to 85 Rating Catalog
Applications ECG patch, EEG, HRV, Optical-HRM for wearables, PTT-based blood pressure, Pace detection, Patient monitoring, Respiration, Sleep study monitor, SpO2, Vo2 max Number of input channels 6 Resolution (Bits) 22 Interface type Photodiode Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YBG) 36 5.76 mm² (0 mm × 0 mm)
  • Supports ECG and respiration impedance measurement; configurable as 2-channel ECG or 1-channel ECG + 1-channel respiration
  • Can be used in IEC 60601-2-47:2012/(R)2016 and IEC 60601-2-27:2011(R)2016 compliant systems
  • 222 µA/channel while operating as 2-channel ECG
  • Integrated Pace pulse detection on 1 channel
  • Supports a 3-lead ECG, extendable to 5 leads or higher by operating two or more AFEs in parallel
  • PPG signal chain for SpO2, Heart rate and PTT
  • ECG signal chain:
    • Single channel ECG acquisition up to 2.048 kHz
    • 2 channel ECG acquisition up to 1.36 kHz/channel
    • RLD output to set body bias through third electrode
    • Programmable INA gain from approximately 2 to 12
    • >1 GΩ input impedance, CMRR > 100 dB
    • Input noise (0.5-150 Hz): 13 µVpp at INA gain of 3; 5 µVpp at INA gain of 12
    • Integrated 370 Hz anti-aliasing low pass filter
    • Mode for continuous lead on/off detection
    • Mode for lead impedance measurement
  • Bio-Z signal chain:
    • Measurement of Bio-impedance over excitation frequency from 30 kHz to 100 kHz
    • Sine wave or square wave excitation
    • Respiration impedance measurement: 45 mΩ-pp noise on a baseline impedance of 2 kΩ
  • Dual channel ECG channel:
    • Bio-Z receiver configurable as a 2nd ECG channel
  • PPG Signal Chain
    • Supports acquisition of up to 24 PPG signals
    • Flexible allocation of 4 LED, 4 PD in each phase
    • 8-Bit LED Current control up to 250 mA
    • Low noise current DAC at input to cancel DC
    • Trans-impedance Gain: 3.7 kΩ to 1 MΩ
    • Filter to reduce sensor’s optical noise bandwidth
  • External clock and internal oscillator modes
  • FIFO with 128-sample Depth, 24-bit word
  • SPITM, I2C interfaces: Selectable by pin
  • 2.6-mm × 2.6-mm DSBGA, 0.4-mm Pitch
  • Supplies: Rx:1.7-1.9 V, IO:1.7-1.9 V , Tx: 3.0-5.5 V
  • Supports ECG and respiration impedance measurement; configurable as 2-channel ECG or 1-channel ECG + 1-channel respiration
  • Can be used in IEC 60601-2-47:2012/(R)2016 and IEC 60601-2-27:2011(R)2016 compliant systems
  • 222 µA/channel while operating as 2-channel ECG
  • Integrated Pace pulse detection on 1 channel
  • Supports a 3-lead ECG, extendable to 5 leads or higher by operating two or more AFEs in parallel
  • PPG signal chain for SpO2, Heart rate and PTT
  • ECG signal chain:
    • Single channel ECG acquisition up to 2.048 kHz
    • 2 channel ECG acquisition up to 1.36 kHz/channel
    • RLD output to set body bias through third electrode
    • Programmable INA gain from approximately 2 to 12
    • >1 GΩ input impedance, CMRR > 100 dB
    • Input noise (0.5-150 Hz): 13 µVpp at INA gain of 3; 5 µVpp at INA gain of 12
    • Integrated 370 Hz anti-aliasing low pass filter
    • Mode for continuous lead on/off detection
    • Mode for lead impedance measurement
  • Bio-Z signal chain:
    • Measurement of Bio-impedance over excitation frequency from 30 kHz to 100 kHz
    • Sine wave or square wave excitation
    • Respiration impedance measurement: 45 mΩ-pp noise on a baseline impedance of 2 kΩ
  • Dual channel ECG channel:
    • Bio-Z receiver configurable as a 2nd ECG channel
  • PPG Signal Chain
    • Supports acquisition of up to 24 PPG signals
    • Flexible allocation of 4 LED, 4 PD in each phase
    • 8-Bit LED Current control up to 250 mA
    • Low noise current DAC at input to cancel DC
    • Trans-impedance Gain: 3.7 kΩ to 1 MΩ
    • Filter to reduce sensor’s optical noise bandwidth
  • External clock and internal oscillator modes
  • FIFO with 128-sample Depth, 24-bit word
  • SPITM, I2C interfaces: Selectable by pin
  • 2.6-mm × 2.6-mm DSBGA, 0.4-mm Pitch
  • Supplies: Rx:1.7-1.9 V, IO:1.7-1.9 V , Tx: 3.0-5.5 V

The AFE4960P supports synchronized signal acquisition of ECG, PPG and bio-impedance signals. A PPG signal chain comprises of a current driver for LEDs and a receiver that senses the signal from PDs. The AFE can be configured as either a 2-channel ECG receiver or as a 1-channel ECG receiver and a Respiration impedance channel. The AFE signal chains can interface in a flexible manner to up to 4 electrodes. The AFE has AC and DC Lead biasing and lead on/off detection. Pacemaker pulse detection is supported on one channel. All the signal chain outputs are converted by a single ADC in well-defined time slots and stored as 24-bit words in a 128-sample FIFO which can be read out using a SPI or an I2C interface. The AFE4960P can be used to realize a 3-lead ECG system along with SpO2.

The AFE4960P supports synchronized signal acquisition of ECG, PPG and bio-impedance signals. A PPG signal chain comprises of a current driver for LEDs and a receiver that senses the signal from PDs. The AFE can be configured as either a 2-channel ECG receiver or as a 1-channel ECG receiver and a Respiration impedance channel. The AFE signal chains can interface in a flexible manner to up to 4 electrodes. The AFE has AC and DC Lead biasing and lead on/off detection. Pacemaker pulse detection is supported on one channel. All the signal chain outputs are converted by a single ADC in well-defined time slots and stored as 24-bit words in a 128-sample FIFO which can be read out using a SPI or an I2C interface. The AFE4960P can be used to realize a 3-lead ECG system along with SpO2.

Download View video with transcript Video

Request more information

Full data sheet and other design resources are available under NDA. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
AFE4960 ACTIVE Two-channel ECG analog front end with integrated respiration and pace detection Similar design without integrated photoplethysmography (PPG) analog front end

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet AFE4960 Two-Channel ECG, Respiration and Pace Pulse Detection Analog Front End (AFE) for Clinical Wearables datasheet PDF | HTML May 13, 2022
Application brief Wearable EEG (Electroencephalography) (Rev. B) PDF | HTML Oct 30, 2023
Product overview ECG and Cuffless Blood Pressure Monitoring With Integrated AFE PDF | HTML Oct 30, 2023
Application brief Remote Patient Monitoring PDF | HTML Nov 30, 2022
Application brief ECG Signal Acquisition on Wearables PDF | HTML Nov 15, 2022
Application brief Measuring Oxygen Saturation (SpO2) on Wearables PDF | HTML Nov 14, 2022
Application brief Optical Heart Rate Monitoring (OHRM) on Wearables PDF | HTML Nov 14, 2022
Application brief Cuffless Blood Pressure Monitoring on Wearables PDF | HTML Nov 9, 2022
Certificate AFE4960PEVM EU RoHS Declaration of Conformity (DoC) Jul 29, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE4960PEVM — AFE4960P evaluation module for two-channel ECG and PPG AFE with respiration and pace detection

The AFE4960P evaluation module (EVM) is a platform for evaluating the AFE4960P biosensing analog front end (AFE), which supports synchronized signal acquisition of electrocardiogram (ECG), bioimpedance and photoplethysmography (PPG) signals.

AFE4960P can be configured as either a two-channel ECG (...)

Supported products & hardware
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos