3-pin (DBZ) package image

DRV5013ADQDBZR ACTIVE

High voltage (up to 38-V), high bandwidth (30-kHz) Hall effect latch

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5013ADQDBZT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV5013

  • Digital bipolar-latch Hall sensor
  • Superior temperature stability
    • BOP ±10% over temperature
  • Multiple sensitivity options (BOP / BRP)
    • ±1.3 mT (FA, see Device Nomenclature)
    • ±2.7 mT (AD, see Device Nomenclature)
    • ±6 mT (AG, see Device Nomenclature)
    • ±12 mT (BC, see Device Nomenclature)
  • Supports a wide voltage range
    • 2.5 V to 38 V
    • No external regulator required
  • Wide operating temperature range
    • TA = –40 to +125°C (Q, see Device Nomenclature)
    • TA = –40 to +150°C (E, see Device Nomenclature)
  • Open-drain output (30-mA sink)
  • Fast 35-µs power-on time
  • Small package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-hole 3-pin TO-92 (LPG , LPE)
      • 4.00 mm × 3.15 mm
  • Protection features:
    • Reverse supply protection (up to –22 V)
    • Supports up to 40-V load dump
    • Output short-circuit protection
    • Output current limitation

Description for the DRV5013

The DRV5013 device is a chopper-stabilized Hall effect sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated through a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.5 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV5013ADQDBZT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more