20-pin (PW) package image

DRV8300DIPWR ACTIVE

100-V max simple 3-phase gate driver with bootstrap diodes

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV8300

  • 100-V Three Phase Half-Bridge Gate driver
    • Drives N-Channel MOSFETs (NMOS)
    • Gate Driver Supply (GVDD): 5-20 V
    • MOSFET supply (SHx) support upto 100 V
  • Integrated Bootstrap Diodes (DRV8300D devices)
  • Supports Inverting and Non-Inverting INLx inputs
  • Bootstrap gate drive architecture
    • 750-mA source current
    • 1.5-A sink current
  • Supports up to 15S battery powered applications
  • Low leakage current on SHx pins (<55 µA)
  • Absolute maximum BSTx voltage upto 125-V
  • Supports negative transients upto -22-V on SHx
  • Built-in cross conduction prevention
  • Adjustable deadtime through DT pin for QFN package variants
  • Fixed deadtime insertion of 200 nS for TSSOP package variants
  • Supports 3.3-V and 5-V logic inputs with 20 V Abs max
  • 4 nS typical propogation delay matching
  • Compact QFN and TSSOP packages
  • Efficient system design with Power Blocks
  • Integrated protection features
    • BST undervoltage lockout (BSTUV)
    • GVDD undervoltage (GVDDUV)

Description for the DRV8300

DRV8300 is 100-V three half-bridge gate drivers, capable of driving high-side and low-side N-channel power MOSFETs. The DRV8300D generates the correct gate drive voltages using an integrated bootstrap diode and external capacitor for the high-side MOSFETs. The DRV8300N generates the correct gate drive voltages using an external bootstrap diode and external capacitor for the high-side MOSFETs. GVDD is used to generate gate drive voltage for the low-side MOSFETs. The Gate Drive architecture supports peak up to 750-mA source and 1.5-A sink currents.

The phase pins SHx is able to tolerate the significant negative voltage transients; while high side gate driver supply BSTx and GHx is able to support to higher positive voltage transients (125-V) abs max voltage which improves robustness of the system. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency. Undervoltage protection is provided for both low and high side through GVDD and BST undervoltage lockout.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more