LM2902KAVQPWRG4Q1 OBSOLETE

Automotive, quad, 26-V 1.2-MHz 2-mV offset voltage operational amplifier

OBSOLETE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the LM2902-Q1

  • AEC Q-100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C
    • Device HBM ESD classification 2
    • Device CDM ESD classification C5
  • Wide supply range of:
    • 3 V to 36 V (LM2902B-Q1 and LM2902BA-Q1)
    • 3 V to 32 V (LM2902KV and LM2902KAV)
    • 3 V to 26 V (all other products)
  • Input offset voltage maximum at 25°C of:
    • 2 mV (LM2902BA-Q1 and LM2902KAV)
    • 3 mV (LM2902B-Q1)
    • 7 mV (all other products)
  • Internal RF and EMI filter (LM2902B-Q1 and LM2902BA-Q1)
  • Supply-current of 175 µA per channel, typical
  • Unity-gain bandwidth of 1.2 MHz
  • Common-mode input voltage range includes V–
  • Differential input voltage range equal to maximum-rated supply voltage

Description for the LM2902-Q1

The LM2902-Q1, LM2902B-Q1, and LM2902BA-Q1 are industry-standard operational amplifiers that have been qualified for automotive use in accordance to the AEC-Q100 specifications. The LM2902B-Q1 and LM2902BA-Q1 are the next-generation versions of the LM2902-Q1, which include four high-voltage (36 V) operational amplifiers (op amps). The LM2902B-Q1 and LM2902BA-Q1 provide outstanding value for cost-sensitive applications, with features including low offset (3 mV and 2 mV maximum, respectively), common-mode input range to ground, and high differential input voltage capability.

The LM2902B-Q1 and LM2902BA-Q1 simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 0.3 mV (typical), and lower quiescent current of 240 µA (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM2902B-Q1 and LM2902BA-Q1 devices to be used in the most rugged, environmentally challenging applications for the automotive marketplace.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more