8-pin (NAB) package image

LM6172AMJFQMLV ACTIVE

Dual high-speed, low-power, low-distortion voltage feedback amplifiers

ACTIVE barcode LOT/DATE Lot and date code selection may be available
Same as: 5962F9560401VPA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962F9560401VPA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (NAB) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 40 | TUBE

Features for the LM6172QML-SP

  • Available with Radiation Guarantee
  • High Dose Rate

    300 krad(Si)

    ELDRS Free

    100 krad(Si)

  • Easy to Use Voltage Feedback Topology
  • High Slew Rate  3000V/μs
  • Wide Unity-Gain Bandwidth 100MHz
  • Low Supply Current 2.3mA / Amplifier
  • High Output Current 50mA / Amplifier
  • Specified for ±15V and ±5V operation

  • Description for the LM6172QML-SP

    The LM6172 is a dual high speed voltage feedback amplifier. It is unity-gain stable and provides excellent DC and AC performance. With 100MHz unity-gain bandwidth, 3000V/μs slew rate and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers; yet it only consumes 2.3mA of supply current each channel.

    The LM6172 operates on ±15V power supply for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. It is also specified at ±5V power supply for low voltage applications such as portable video systems.

    The LM6172 is built with National's advanced VIP III (Vertically Integrated PNP) complementary bipolar process.


    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    5962F9560401VPA ACTIVE barcode LOT/DATE Lot and date code selection may be available
    Package qty | Carrier 40 | TUBE
    Inventory
    Qty | Price 100u | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more