Packaging information
Package | Pins TO-263 (KTT) | 5 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 45 | TUBE |
Features for the LME49600
- Pin-Selectable Bandwidth and Quiescent Current
- Pure Fidelity, Pure Performance
- Short Circuit Protection
- Thermal Shutdown
- TO–263 Surface-Mount Package
Key Specifications
- Low THD+N (VOUT = 3VRMS, f = 1kHz, ): 0.00003% (typ)
- Slew Rate: 2000V/μs (typ)
- High Output Current: 250mA (typ)
-
Bandwidth
- BW Pin Floating: 110MHz (typ)
- BW Connected to VEE: 180MHz (typ)
- Supply Voltage Range: ±2.25V ≤ VS ≤ ±18V
All trademarks are the property of their respective owners.
Description for the LME49600
The LME49600 is a high performance, low distortion high fidelity 250mA audio buffer. The LME49600 is designed for a wide range of applications. It can be used inside the feedback loop of op amps.
The LME49600 offers a pin-selectable bandwidth: a low current, 110MHz bandwidth mode that consumes 7.3mA and a wide 180MHz bandwidth mode that consumes 13.2mA. In both modes the LME49600 has a nominal 2000V/μs slew rate. Bandwidth is easily adjusted by either leaving the BW pin unconnected or connecting a resistor between the BW pin and the VEE pin.
The LME49600 is fully protected through internal current limit and thermal shutdown.