8-pin (D) package image

LME49721MA/NOPB ACTIVE

2-channel, 20-MHz, RRIO, high-fidelity, high-performance audio op amp

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LME49721MAX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 95 | TUBE

Features for the LME49721

  • Rail-to-Rail Input and Output
  • Easily Drives 10kΩ Loads to Within 10mV of Each Power Supply Voltage
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection

Key Specifications

  • Power Supply Voltage Range: 2.2V to 5.5V
  • Quiescent Current: 2.15mA (typ)
  • THD+N (AV = 2, VOUT = 4Vp-p, f IN = 1kHz)
    • RL = 2kΩ: 0.00008% (typ)
    • RL = 600Ω: 0.0001% (typ)
  • Input Noise Density: 4nV/√Hz (typ), @ 1kHz
  • Slew Rate: ±8.5V/μs (typ)
  • Gain Bandwidth Product: 20MHz (typ)
  • Open Loop Gain (RL = 600Ω): 118dB (typ)
  • Input Bias Current: 40fA (typ)
  • Input Offset Voltage: 0.3mV (typ)
  • PSRR: 103dB (typ)

All trademarks are the property of their respective owners.

Description for the LME49721

The LME49721 is a low-distortion, low-noise Rail-to-Rail Input/Output operational amplifier optimized and fully specified for high-performance, high-fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49721 Rail-to-Rail Input/Output operational amplifier delivers superior signal amplification for outstanding performance. The LME49721 combines a very high slew rate with low THD+N to easily satisfy demanding applications. To ensure that the most challenging loads are driven without compromise, the LME49721 has a high slew rate of ±8.5V/μs and an output current capability of ±9.7mA. Further, dynamic range is maximized by an output stage that drives 10kΩ loads to within 10mV of either power supply voltage.

The LME49721 has a wide supply range of 2.2V to 5.5V. Over this supply range the LME49721’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49721 is unity gain stable.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LME49721MAX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more