8-pin (DGN) package image

LME49726MYX/NOPB ACTIVE

2-channel, 6.25-MHz, RRO, low-distortion audio op amp with 350-mA output current

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LME49726MY/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,500 | LARGE T&R

Features for the LME49726

  • Rail-to-Rail Output
  • Easily Drives 2kΩ Loads to within 4mV of Each Power Supply Voltage Rail
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • High Output Drive (>300mA)
  • Available in VSSOP Exposed-DAP Package

Key Specifications

  • Power Supply Voltage Range: 2.5 to 5.5 V
  • Quiescent Current per Amplifier   at 5V: 0.7 mA (Typ)
  • THD+N, AV = 1, fIN = 1kHz, RL = 10kΩ:
    • (VOUT = 3.5VP-P, VDD = 5.0V): 0.00008 % (Typ)
    • (VOUT = 1.5VP-P, VDD = 2.5V): 0.00002 % (Typ)
  • Equivalent Input Noise (f = 10k): 8.3 nV/√Hz (Typ)
  • Slew Rate: ±3.7 V/μs (Typ)
  • Gain Bandwidth Product: 6.25 MHz (Typ)
  • Open Loop Gain (RL = 10kΩ): 120 dB (Typ)
  • Input Bias Current: 0.2 pA (Typ)
  • Input Offset Voltage: 0.5 mV (Typ)
  • PSRR (DC): 104 dB (Typ)

All trademarks are the property of their respective owners.

Description for the LME49726

The LME49726 is a low distortion, low noise rail-to-rail output audio operational amplifier optimized and fully specified for high performance, high fidelity applications. The LME49726 delivers superior audio signal amplification for outstanding audio performance. The LME49726 has a very low THD+N to easily satisfy demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49726 provides output current greater than 300mA at 5V. Further, dynamic range is maximized by an output that drives 2kΩ loads to within 4mV of either power supply voltage.

The LME49726 has a supply range of 2.5V to 5.5V. Over this supply range the LME49726’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49726 is unity gain stable.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LME49726MY/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more